Search
Languages

Common Mode Chokes

Common Mode Chokes

Bourns products include power chokes. These components are used in computer, communication, instrumentation, industrial, and medical applications.

Conflict Mineral Source Reporting for Magnetics: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Series SRF1306
Data Sheet SRF1306
Photo SRF1306_part
Dual Choke
Size 12.7 x 10.5 mm
Inductance Range 35 μH - 1.0 mH
Impedance Range 400 Ω - 2.2K Ω
Current Range 0.35 - 2.7 A
Related Documents SRF1306