Search
Languages

Datasheets
Keywords
Inventory

J.W. Miller® - Through-Hole High Current Chokes

J.W. Miller® - Through-Hole High Current Chokes

Bourns, Inc. is pleased to announce that it has acquired substantially all of the assets of the J.W. Miller Magnetics Division of Bell Industries, Inc. from Bell. Founded in 1924, J.W. Miller® Magnetics is a well-known supplier of custom and standard magnetic components with capabilities to meet short run or high volume production requirements. Products include a complete line of high-quality coils, chokes, inductors and transformers in both surface mount and through-hole configurations.

Mineral Source Reporting for J.W. Miller Magnetic Products: CMRT

Quick link to the Sample Request: Request Sample
Series 5200
Data Sheet 5200
Photo 5200
Shielded No
Size 7.9 - 15.2 Dia x 22.2 - 31.8 Lg
Inductance Range 3.3 - 1,000 µH
Current Range 1 - 20 A
Design Files Downloads
Buy Now Buy