Search
Languages

J.W. Miller® - Through-Hole Toroid Inductors

J.W. Miller® - Through-Hole Toroid Inductors

Bourns, Inc. is pleased to announce that it has acquired substantially all of the assets of the J.W. Miller Magnetics Division of Bell Industries, Inc. from Bell. Founded in 1924, J.W. Miller® Magnetics is a well-known supplier of custom and standard magnetic components with capabilities to meet short run or high volume production requirements. Products include a complete line of high-quality coils, chokes, inductors and transformers in both surface mount and through-hole configurations.

Mineral Source Reporting for J.W. Miller Magnetic Products: CMRT

Quick link to the Sample Request: Request Sample
Series 2100 (V/H)
Data Sheet 2100 (V/H)
Photo 2100_2200_2300
Shielded Yes
Size 21.8 OD x 11.4 Thk
Inductance Range 10 - 1,000 µH
Current Range 1.3 - 10.8 A