Search
Languages

Bourns® High Current Shielded SMD Power Inductors feature high saturation current.

Power Inductors - SMD High Current, Shielded

Bourns® High Current Shielded SMD Power Inductors have carbonyl powder, iron powder, and metal alloy powder cores.

SMD power inductors used in the power supply interface and at the CAN transceiver should be shielded surface mount components capable of handling high current. High current shielded SMD power inductor's shielded housing helps achieve the low EMI levels required in automotive designs. Bourns® SRP family of SMD power inductors combines flat wire technology and a powdered iron core to achieve a compact and efficient package. The flat wire in the high current shielded SMD power inductor exhibits increased conductivity due to maximizing the use of its surface area, thus making it capable of handling high frequency switching.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs. 

Mineral Source Reporting for Power Inductors: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Series SRP1235
Data Sheet SRP1235
Photo srp1235_part
Shielded Yes
Size 13.9 x 3.7 mm
Inductance Range 0.1 - 10.0 µH
Current Range 7 - 43 A
Related Documents SRP1235
Design Files Downloads
Engineering View Engineering Data
×

SRP1235 Models

SRP1235-100M
SRP1235-1R0M
SRP1235-1R5M
SRP1235-1R8M
SRP1235-2R2M
SRP1235-3R3M
SRP1235-4R7M
SRP1235-5R6M
SRP1235-6R8M
SRP1235-8R2M
SRP1235-R10M
SRP1235-R15M
SRP1235-R22M
SRP1235-R33M
SRP1235-R47M
SRP1235-R60M
SRP1235-R67M
SRP1235-R68M
SRP1235-R82M