Search
Languages

Industrial Panel Controls

Industrial Panel Controls

Panel controls are designed for applications that typically require frequent adjustment. Both rotary and slide panel control types are available. A selection of elements includes carbon, cermet, and conductive plastic. These devices are available in various sizes and shaft/bushing combinations. Some models are available with a rotary switch and seal options. Typical applications include audio mixing consoles, test and measurement equipment, consumer electronics, and medical equipment.

For Taper Characteristics and further documents please visit our library.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Quick link to the Sample Request: Request Sample
Series 0620
Data Sheet 0620
Photo 0620_part
Buy Now Buy
Package Diameter 13 mm
Shape Round
Number of Turns 1
Sealable
Detents
Shaft Metal
Shaft Color
Bushing Metal
Element Cermet
Terminal Solder Lugs/Side & Front PC Pins
Taper-Linear x
Taper-CW Audio
Taper-CCW Audio
Standard Resistance Tolerance ±20 % & ±30 %, ±5 % & ±10 % available as special
Resistance Range Minimum Ohm 100
Resistance Range Maximum Ohm 4.7M
Power-Linear 1 watt
Power-Audio
Options-Switch
Options-Ganging
Related Documents
Engineering View Engineering Data
×

0620 Models

0620-013H160-AE102
0620-013H160-AE103
0620-013H160-AE472
0620-013H160-AE473
0620-013H500-AB473
0620-013U170-AE103
0620-013U185-AB473
0620-013U500-AB101
0620-013U500-AB102
0620-013U500-AB103
0620-013U500-AB104
0620-013U500-AB105
0620-013U500-AB221
0620-013U500-AB222
0620-013U500-AB223
0620-013U500-AB224
0620-013U500-AB471
0620-013U500-AB472
0620-013U500-AB473
0620-013U500-AB474
0620-052U280-AB103
0620-052U330-AB103
0620-052U500-AB223
0620-052U500-AB472
0620-057G150-AB102
0620-057G150-AB104
0620-057G150-AB221
0620-057G150-AB472
0620-057G150-AE102
0620-101H110-AB104
0620-101H110-AB223
0620-101H110-AE104
0620-101H160-AE102
0620-101H160-AE103
0620-101H160-AE104
0620-101H160-AE222
0620-101H160-AE472
0620-101H160-AE473
0620-101H160-AE474
0620-313U140-AB102
0620-313U175-AB102
0620-313U500-AB102
0620-313U500-AB103
0620-313U500-AB104
0620-313U500-AB222
0620-313U500-AB472
0620-340U155-AB223
0620-340U270-AB223
0620-613H210-AB103
0620-613H780-AB473
0620-613U260-AB103
0620-613U260-AB223
0620-613U260-AE103
0620-613U325-AB223
0620-613U380-AB473
0620-613U500-AB102
0620-613U500-AB103
0620-701U231-AB223
Design Files