Search
Languages

Industrial Panel Controls

Industrial Panel Controls

Panel controls are designed for applications that typically require frequent adjustment. Both rotary and slide panel control types are available. A selection of elements includes carbon, cermet, and conductive plastic. These devices are available in various sizes and shaft/bushing combinations. Some models are available with a rotary switch and seal options. Typical applications include audio mixing consoles, test and measurement equipment, consumer electronics, and medical equipment.

For Taper Characteristics and further documents please visit our library.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Quick link to the Sample Request: Request Sample
Series 82
Data Sheet 82
Photo 82_part
Package Diameter 5/8 "
Shape Square
Number of Turns 1
Sealable IP40
Detents
Shaft Metal
Shaft Color
Bushing Metal
Element Conductive Polymer
Terminal Rear Facing J-Hooks
Taper-Linear
Taper-CW Audio x
Taper-CCW Audio
Standard Resistance Tolerance ±10 %
Resistance Range Minimum Ohm 250K
Resistance Range Maximum Ohm 500K
Power-Linear
Power-Audio 0.25 watts
Options-Switch
Options-Ganging 1
Related Documents 81-L Series CP
Design Files
Buy Now Buy
(82A)

Buy
(82Z)