Search
Languages

Industrial Panel Controls

Industrial Panel Controls

Panel controls are designed for applications that typically require frequent adjustment. Both rotary and slide panel control types are available. A selection of elements includes carbon, cermet, and conductive plastic. These devices are available in various sizes and shaft/bushing combinations. Some models are available with a rotary switch and seal options. Typical applications include audio mixing consoles, test and measurement equipment, consumer electronics, and medical equipment.

For Taper Characteristics and further documents please visit our library.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Quick link to the Sample Request: Request Sample
Series 96
Data Sheet 96
Photo 96_part
Package Diameter 5/8"
Shape Square
Number of Turns 1
Sealable IP65
Detents
Shaft Metal/Plastic
Shaft Color Blue
Bushing Metal/Unthreaded Plastic
Element Conductive Plastic/Cermet
Terminal PC Pins/J-hooks/Solder Lug/Side
Taper-Linear x
Taper-CW Audio x
Taper-CCW Audio x
Standard Resistance Tolerance ±5%, 10%, 20%
Resistance Range Minimum Ohm 100
Resistance Range Maximum Ohm 1M
Power-Linear 0.5-2 watts
Power-Audio 0.25-1 watt
Options-Switch
Options-Ganging 1
Related Documents 96-L Cermet
96-L C-P
Design Files
Buy Now Buy
(96A)

Buy
(96R)