Search
Languages

Turns-Counting Dials

Turns-Counting Dials

Turns-counting dials are designed for use with precision rotary potentiometers or other types of panel controls where a turns-indicating device or an adjustment setting/locking device is needed. These devices are available to fit various shaft sizes in digital or concentric scale (analog) readout options.

Typical applications include.

  • Power Supplies
  • Oscilloscopes
  • Medical Equipment
  • Industrial Automation Equipment

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Obsolete Products marked with this symbol are currently available, although not recommended for new designs.
Quick link to the Sample Request: Request Sample
Series H-46
Data Sheet H-46
Photo H46_part
Buy Now Buy
Number of Turns 0-20
Readout Concentric Scale
Division/Turn 100
Brake Yes
Diameter 46 mm
Depth 25 mm
Weight 73 g
Part Number/Shaft Diameter H-46-6A: 1/4 ", H-46-6M: 6 mm