Search
Languages

Thick Film Resistor Networks

Standard Thick Film Networks

Bourns® resistor and resistor capacitor networks help space-sensitive applications by minimizing space, reducing costs, increasing board yields and reliability by reducing component count. Thick film resistor networks are available in a wide variety of package sizes and standard circuits. Precision thin-film-on-ceramic networks offer high precision resistance values of 0.1 %, 0.5 %, and 1 %. RC networks reduce termination noise and are available in surface mount and through-hole packages.

Typical applications: Computer, telephone equipment, telecommunications testers, satellites, optical networking and voice recognition equipment.

For Application Notes and further documents please visit our library.

Bourns® Resistive Products Overview White Paper

For Thin Film on Silicon Resistor Network solutions click here.

Products marked with this symbol are currently available, although not recommended for new designs.

Mineral Source Reporting for Resistor Networks: CMRT

Quick link to the Sample Request: Request Sample
Series 4300R Series
Data Sheet 4300R Series
Photo 4311R_part
Resistance Range 10 ohms to 10 megohms
Resistance Tolerance 0,5%; 1%; 2%
Maximum Operating Voltage 100 V
Temperature Coefficient of Resistance ±100 ppm / ±250 ppm
TCR Tracking 50 ppm/°C maximum, equal values
RoHS Compliant 4306R
4308R
4309R
4310R
4311R
Design Files Downloads
Engineering