Search
Languages

Thick Film Chip Resistors

Quick link to the Sample Request: Request Sample

 

chip_resistor_construction

Thick film chip resistors are made of a thick film resistive layer printed onto a ceramic substrate. The thick film resistive layer is a mixture of metal oxides. Surface mount chip resistors have electroplated tin (Sn) outer terminations for board soldering. The resistive element is protected by an epoxy overcoat layer.

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Characteristics
Size 01005 to 2512
(0402 to 6431 Metric)
Rated power at 70 °C 0.03 to 2 W
Resistance Range 0.04 ohms to 20 megohms
Resistance Tolerance 0.5 %, ±1 %, ±5 %
Temperature Coefficient ±100, ±200, ±400 ppm/°C
Operating Temperature Range –55 to +125/155 °C

 

Available features

  • RoHS compliant*
  • Suitable for most types of soldering processes
  • Standard packaging on paper tape and reel
  • Ultra-low lead (Pb) content*
  • High voltage
  • High power
  • Surge withstand
  • Sulfur resistant
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Applications

  • Consumer
  • Industrial
  • Telecom
  • Automotive (AEC-Q200 compliant chip resistors only)
Series CRM-A
Data Sheet CRM0805A
Size 0805
Photo CRM-A_part
Features High Power
Current Sense
Anti Sulfur
AEC-Q200 compliant
Tolerances 0.5 %
1 %
5 %
Temperature Coefficient ±100 ppm
±150 ppm
±200 ppm
±250 ppm
Power per Resistor 0.25 W
Resistance Range 50 mΩ to 1 MΩ
Related Documents CRM0805A