Search
Languages

Contacting Single-turn

Contacting Single-turn

A rotary position sensor translates angular mechanical position to an electrical signal. Rotary position sensors are designed for applications that typically require frequent adjustment. Shaftless designs allow for different engagement mechanisms, such as a customized shaft, a motor control, a human interface adjustment or a mechanical arm position locator. Rotary position sensors can be used in applications where a user needs to control a variable output such as a frequency, speed or volume control. Typical applications include test and measurement equipment, consumer electronics, small engines, robotics, and medical equipment. The Bourns® Model 3382 Series uses resistive technology to sense rotary position.

Bourns Rotary Position Sensor Online Training

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

not_recommended Products marked with this symbol are currently available, although not recommended for new designs.

Quick link to the Sample Request: Request Sample
Series 6537/6538
Data Sheet 6537/6538
Photo 6537_part
Buy Now Buy
(6537)

Buy
(6538)
Package Diameter 7/8 "
Rotational Life 10–20M
Number of Turns 1 (Continuous Mechanical Rotation)
Seal Rating IP40 (6537); IP50 (6538)
Shaft Metal
Bushing Servo Lid
Element Conductive Plastic
Terminal Turret Lug/Rear
Taper Linear x
Linearity ±1 %
Resistance Min. 1K ohms
Resistance Max. 100K ohms
Power Rating 1 watt
Ganging n/a
Related Documents 6538S