Search
Languages

Polymeric Thermal Cutoff Devices (P-TCO)

prodline_ptco
Specifications
Technical Library The new Bourns® Polymeric Thermal Cutoff (P-TCO) device family is intended to safeguard USB Type-C connections and other charging cables from potentially damaging thermal runaway occurrences. The P-TCO product line offers an effective resettable thermal sensor for overheating and overcurrent protection.

Available in EIA 1210 and 1206 size SMD footprints (P-TCO-U and P-TCO-N series, respectively), Bourns provides effective overtemperature protection from heat generated in charging cable connectors due to unintended faults within the connector circuitry. Typical applications include, but are not limited to USB Type-C cable configurations including USB-C to C cables, USB-C to B cables, USB-C to A cables; USB 3.2, 3.1, 3.0, and 2.0 protocols; and other charging cables.

When compared to other models in similar or bigger sizes, each P-TCO has a thermal cutoff temperature from 75 °C to 100 °C, ultra-low resistance, and high current, high voltage, and high breaking capacity performance even in a compact space-saving design and high power density.
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
P-TCO-Nptco_n_partSee Note
See Data Sheet
P-TCO
Request Report
P-TCO-N
P-TCO China RoHS
P-TCO-Uptco_u_partSee Note
See Data Sheet
P-TCO
Request Report
P-TCO-U
P-TCO China RoHS