Search
Languages

Design Files

We offer SPICE, LTspice, S-parameter and 3D files on many of our parts. In addition, we offer Inductor Equivalent Circuits. Please select a product line for a list of Bourns® models that have design files available. If you do not see what you need, please contact a Bourns representative for more information. File types: SPICE/LTspice (DOC, TXT, LIB), 3D (IGS, STP), S-parameter (S2P), Inductor Equivalent Circuits (XLSX). Please note: 1) These files may not be directly compatible with all types of available simulation software and please verify all designs in circuit. 2) Specific information regarding the use of the model may be included within the file. 3) 3D files have been created using typical dimensions unless otherwise noted.

Note on Inductors: SPICE models (unless otherwise specified) are based only on steady-state low-signal AC measurements and analysis based on S-parameter (.s2p file) data collected for each device. Transient analyses or DC bias cannot be done using this data. Please also refer to Instruction for Using Bourns Library Data File on LTspice for general information and these instructions for GDT components.

Products
Model Description
2000_series High Current Toroid Inductors
2100ht_series High Temperature, High Current Toroid Inductors
2100ll_series High Temperature, High Current Toroid Inductors
2100_series High Current Toroid Inductors
2200ht_series High Temperature, High Current Toroid Inductors
2200ll_series Low Core Loss, High Current Toroid Inductors
2200_series High Current Toroid Inductors
2300ht_series High Temperature, High Current Toroid Inductors
2300ll_series Low Core Loss, High Current Toroid Inductors
2300_series Low Core Loss, High Current Toroid Inductors
5700_series High Current Toroid Inductors
6700_series High Current Toroid Inductors (with header)
7000_series Dual-Line Toroid Inductors