Multifuse® 可恢复式保险丝 - AEC-Q200认证汽车应用

prodline_pptc_aec-q200

Conflict Mineral Source Reporting for Multifuse® Products: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Series MF-NSMF
Datasheet MF-NSMF
Product Photo mfnsmf_part
Type Surface Mount
Footprint 1206
Vmax 6 – 30 Vdc
Hold Current - I hold (Amps) 0.12 – 2.00
R1max(Ω) 0.085 – 8.500
Operating Temp. (°C) -40 – +85
Agency Certificates UL: E174545
TÜV: R 50256634
MDS MF-NSMF
Design Files Downloads
Buy Now Buy