Search
Languages

插件式功率电感

首页 / 产品 / 磁性组件 / 插件式功率电感
Power Inductors - Through-Hole
技术规格

Power Inductors 的冲突矿产资源报告 :CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

  Design Files

Inductance (μH) min
0
max
120,000
Current Rating (A) min
0.0005
max
70
Current Saturation (A) min
0.0003
max
118
DCR (Ohms) min
0
max
484
Height (mm) min
0
max
54
Length (mm) min
0
max
54
Width (mm) min
0
max
38.1
Material Core
Shielding
Ratings