Search
Languages

接触式传感器 - 多转型

Contacting Multiturn
技术规格

Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials 的冲突矿产资源报告 :CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series 数据表 产品图片 封装直径 形状 旋转寿命(无负载)周期 密封性 转轴 套管 组件 端子 曲线-线性 线性 最小电阻 最大电阻 定额功率 同轴 转数 MDS 工程 工程檔
3500/3501 3500/3501 3500_part 7/8 " Round 2M IP65 Metal Metal Wirewound/Hybritron® Solder Lug/Side x ±0.2 % 50 Ω 200K Ω 2 W 2 10 3500S-L
3501H-L
Downloads
3540/3541 3540/3541 3540_part 7/8 " Round 1-5M IP40 Metal Metal Wirewound/Hybritron® Solder Lug/Side x ±0.25 % / ±10 % 100/1K Ω 100K Ω 2 W 2 10 3540S-L
3541H-L
Downloads
3543/3545 3543/3545 3543_part 7/8 " Round 300/500K IP40 Metal Metal Wirewound Solder Lug/Side x ±0.25 % 20/50 Ω 50K Ω 1-1.5 W 2 3-5 3543S-L
3545S-L
3547 3547 3549_bushing_part 7/8 " Round 750K/1.5M IP50 Nickel Plated Brass/Stainless Steel Brass/Bronze Wirewound/Hybritron® Solder Lug/Side x ±0.25 % 200/1K Ω 50K/10K Ω 1 W 2 3 3547H
3547S
3548 3548 3549_bushing_part 7/8 " Round 1M/2.5M IP50 Nickel Plated Brass/Stainless Steel Brass/Bronze Wirewound/Hybritron® Solder Lug/Side x ±0.25 % 200/1K Ω 50K/10K Ω 1.5 W 2 5 3548H
3548S
3549 3549 3549_bushing_part 7/8 " Round 2M/5M/10M IP50 Nickel Plated Brass/Stainless Steel Brass/Bronze Wirewound/Hybritron® Solder Lug/Side x ±0.2 % 100/1K Ω 100K/100K Ω 2 W 2 10 3549H
3549S
3549H-1AF
Downloads
3700/3701 3700/3701 3700_part 1/2 " Round 1M/4M IP40 Metal Metal Wirewound/Hybritron® Solder Lugs/Turret Lugs x ±0.25 % 1K Ω 100K Ω 1 W 10 3700S-L
3701H-L
3750/3751 3750/3751 3750_part 1/2 " Round 1M/4M IP40 Metal Metal Wirewound/Hybritron® Solder Lugs/Turret Lugs x ±0.25 % 1K Ω 100K Ω 1 W 10 3750S-L
3751-L
Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now