Search
Languages

商用面板控制器

dataprodline_potentiometers_pot_rot

面板控制器是针对经常需要调整的应用而设计。旋转式与滑动式二种面板控制器类型均有供应。内部组件有碳性、陶瓷金属,以及导电塑料可供选择。 这些装置皆提供了各种不同尺寸的轴长/轴衬套管的组合。有些型号可提供旋转式开关和封闭式选择。

典型的应用包含视听音响混音平台、测试及测量设备、消费性电子产品,以及医疗设备等。在需要转数指示装置或调整设定/锁定装置时,可同时使用转数刻度盘与精密旋转式电位计或其它类型的面板控制器。

这些装置皆能符合各种不同尺寸的轴心,并以数字或同心刻度(模拟)为读出的选择。典型的应用包括电源供应器,示波器,医疗设备,工业自动化设备。

设计包

Bourns 供应此产品线的设计包 包設計包.

数据库

针对"曲线特性"及更多的数据,请点选参阅我们的 数据库.

Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials 的冲突矿产资源报告 :CMRT

Series PDB184
数据表 PDB184
产品图片 PDB184_part
封装直径 17 mm
形状 Round
转数 1
密封性 IP30
止动装置
转轴 Metal
轴型 Knurled
套管 Metal
组件 Carbon
端子 Vertical/Down Facing Solder Lugs & PC Pins
曲线-线性 x
曲线 - 顺时针声频 x
曲线 - 逆时针声频
标准值的公差 ±20 %
最小电阻范围 1K
最大电阻范围 1M
功率 - 线性 0.125 watts
功率 - 声频 0.06 watts
旋转寿命(无负载)周期 15K
选择性 - 同轴 0
相关文件 PDB184
工程檔
Please take a quick survey
网络调查  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)