Transformers - Power

prodline_transformers_power
Quick link to the Sample Request: Request Sample
Series HCT
Data Sheet HCT
Photo HCT
size 15.2 x 10.8 x 6.5 mm
input Voltage 3.3 - 5 VDC
Output Voltage 3.3 - 15 VDC
Output Current 0.35 A Peak
Frequency 250 - 550 kHz
Primary/Secondary Turns Ratio Various
Design Files Downloads
Engineering
Buy Now Buy