Search
Languages

Hochvolt-Serie

High Voltage Series

High-voltage GDT devices are designed specifically for those customers and applications requiring a high level of isolation. This family of GDT is available with DC breakdown voltages ranging from 800 V to 6000 V.

Herkunftsbericht für GDT, SPD, MOV :CMRT

Serie 2089-xxx-X
Datenblatt 2089-xxx-X
Beschreibung High Voltage 2-Electrode Miniature GDT
Bild 2089_part
Gerätesymbol gdt_2_electrode
Maße (Durchmesser x Länge) mm 5.5 x 6
Kapazität pF <1.5
DC Breakdown Voltage Range V 1000-3600
Nominal 8/20µs Impulse Discharge Current (kA) 10 1.5
Max 8x20µs Impulse Current (kA) 1 Application 3
Operating Temperature Range C° -30 to +85C
Packaging Options Tape & Reel, Bulk
RoHS-konform 2089-xxx-X
RoHS-konform 2089-xxx-X