Search
Languages

电流检测电阻 / 分流器

Current sense resistors are recognized as cost-effective components that help improve system efficiency and reduce losses due to their high measurement accuracy compared to other technologies.


prodline_current_sense_resistors_lg

While they are ideal for applications in virtually all market segments, current sense resistors are particularly useful in helping developers precisely measure current in their consumer and industrial designs.

Bourns offers current sense chip resistors with thick film, metal foil and metal strip resistive elements and electro-beam welded metal strip shunts.

 

Characteristics
Size 0603 to 2512 Thick Film Chip
0805 to 1206 Metal Foil Chip
0805 to 2512 Metal Strip Chip
2512 to 5931 EB Welded Shunts
6918 to 8536 Metric EB Welded Shunts
Rated power at 70 °C 0.1 to 50 W
Resistance Range 25 microhms to 9.1 ohms
Resistance Tolerance ±0.5 %, ±1 %, ±5 %
Temperature Coefficient ±50 to ±200 ppm/°C
Operating Temperature Range –55 to +155/+170 °C
技术规格
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

  Design Files

Model/Datasheet 产品照片 潮湿敏感度等级 MSL 焊接图表 封装标签 端子 RoHS 规范证书 CofC 第三方测试报告 物质资料表 MDS China RoHS
FileTypeSizeUploaded onDownload
高速套接字口保护PDF843.57 KB28 5月, 2015 Download