Search
Languages

Bourns Extends its Model SRP3212 Series High Current Shielded Power Inductor Family with New Compact, Low Profile Model

Bourns' shielded power inductor model extension is developed for use with Texas Instruments’ Model BQ25638/BQ25638D battery chargers

RIVERSIDE, Calif., January 4, 2023 - Bourns, Inc., a leading manufacturer and supplier of electronic components for power, protection, and sensing solutions, today announced a compact, low profile form factor product extension to its Model SRP3212 Series high current shielded power inductor family. Bourns® Model SRP3212-1R0MR21 Mini-molding High Current Shielded Power Inductor measures 3.2 x 2.5 x 1 mm and is manufactured with a metal alloy powder core and shielded construction featuring high saturation currents, high heating currents, and low magnetic field radiation. This model is developed for use and is part of a reference design with Texas Instruments' Model BQ25638/BQ25638D battery chargers.

Due to its flat wire construction that improves efficiency, this new model offers a significant reduction in DCR compared to other similarly-sized power inductors that use conventional wire. Offering an operating temperature range of -40 to +125 °C, and combined with its compact footprint, low magnetic field radiation, high saturation currents and high heating currents, the Model SRP3212-1R0MR21 inductor is well-suited for use in DC-DC converters and consumer electronics.

The Bourns® Model SRP3212-1R0MR21 Compact Size High Current Shielded Power Inductors are available now, and are RoHS compliant* and halogen free**. For more detailed product information, please see: www.bourns.com/products/magnetic-products/power-inductors-smd-high-current-shielded.

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

**Bourns considers a product to be "halogen free" if (a) the Bromine (Br) content is 900 ppm or less; (b) the Chlorine (Cl) content is 900 ppm or less; and (c) the total Bromine (Br) and Chlorine (Cl) content is 1500 ppm or less.

Über Bourns

Bourns, Inc. ist ein führender Hersteller und Zulieferer von Positions- und Geschwindigkeits-Sensorik, Schutzabschaltungslösungen, magnetischen Komponenten, Mikroelektronikmodulen, Schalttafelsteuerungen und Widerstandsprodukten. Mit Hauptverwaltung in Riverside, Kalifornien beliefert Bourns eine Reihe von Märkten, einschließlich Automobilbranche, Industrie, Haushalt, Kommunikation, nicht-lebenserhaltende medizinische Unterstützungstechnik, Audio sowie viele andere Marktsegmente. Weitere Firmen- und Produktinformationen sind erhältlich auf www.bourns.com.

Bourns® und das Bourns-Emblem sind eingetragene Warenzeichen von Bourns, Inc. und dürfen nur mit Genehmigung von Bourns und nur mit ordnungsgemäßer Anerkennung öffentlich verwendet werden. Andere aufgeführte Namen und Marken sind Warenzeichen oder eingetragene Warenzeichen der jeweiligen Eigentümer.