Search
Languages

Rückstellbare Sicherungen – PPTC Multifuse® - AEC-Q200 konform

prodline_pptc_aec-q200

Conflict Mineral Source Reporting for Multifuse® Products: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Series MF-RG
Datasheet MF-RG
Product Photo mfrg700_part
Type Radial Leaded Through Hole
Footprint Refer to Data Sheet
Vmax 16 Vdc
Hold Current - I hold (Amps) 3.0 - 11.0
R1max(Ω) 0.0089 – 0.0975
Operating Temp. (°C) -40 – +85
Agency Certificates UL: E174545
MDS MF-RG
Design Files Downloads
Engineering
Buy Now Buy