Search
Languages

Power Factor Correction Chokes

Spezifikationen
prodline_transformers_power
Bourns® Power Factor Correction (PFC) Chokes are designed to improve energy efficiency by reducing reactive power losses and enhancing power quality. These inductors help stabilize voltage levels, minimize harmonic distortion, and ensure compliance with power regulations in industrial and commercial applications. With high reliability and efficient performance, Bourns® PFC chokes support sustainable and cost-effective energy management.

 
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Nominal Current (A) Inductance Lo (μH) DC Resistance Max. (Ω) Nominal Inductance Ldc (μH) MDS Ingenieurwesen Buy Now
152900 15290x
2 600 0.26 520 152900
Buy
152901 15290x
2 2250 0.35 1130 152901
Buy
152902 15290x
2 1100 0.375 800 152902
Buy
152903 15290x
2.5 600 0.22 540 152903
Buy
152904 15290x
3 1750 0.21 780 152904
Buy
152905 15290x
4 650 0.15 530 152905
Buy
152906 15290x
3.5 1850 0.195 730 152906
Buy
152907 15290x
3.5 900 0.192 600 152907
Buy
152908 15290x
4.5 750 0.15 570 152908
Buy
Mit einem Sternchen markierte Felder sind Pflichtfelder
Anwendung*