Search
Languages

Environmental Sensors

Compensated Pressure Sensors

prodline_pressure_sensors
BPS100 Series - Pressure sensors based on innovative MEMS technology which provides extremely accurate condition readings in a miniature package size. The sensing element is comprised of embedded piezoresistive elements bonded to a chemically etched silicon diaphragm. The output is amplified, compensated and calibrated using an ASIC which provides low TEB (total error band). Ask our FAEs for information regarding customization.

Please read our BPS110/120 Product Brief, BPS125 Product BriefBPS130 Product Brief and our BPS140 Product Brief for more information.

Series BPS140
Datasheet BPS140
Photo BPS140
Environmental Type Pressure
Package Size 10 mm
Output Amplified Analog
Pressure Type Gauge, Absolute
DAC Resolution 12 bit
Range 15 to 300 psi
Supply Voltage, VDC 4.5 to 5.5
Operating Temperature -40°C to +150°C
Media Compatibility Harsh media (air, liquid and gas)
Total Error Band ± 2.5 %FS
Accuracy ± 0.25 %FS
Lifetime Drift ± 0.5 %FS
Port Style Single Port
Terminal Solder holes
Buy Now Buy

 

 

Uncompensated Pressure Sensors

prodline uncompensated pressure sensors
BPS300 Series – Uncompensated, uncalibrated pressure sensors based on innovative MEMS technology.  With a Millivolt output from the sensing element, these devices have rapid response time and high resolution. The simplicity of the sensor allows the customer the freedom to apply corrective values for temperature or pressure as needed in their application. Ask our FAEs for information regarding customization.

 

 

Humidity Sensors

prodline_humidity_sensors
BPS humidity sensors are based on innovative capacitive technology which provides extremely accurate condition readings in a miniature package size. As with other Sensors & Controls products, our BPS models can be modified to fit the customer’s specific application. Ask our FAEs for information regarding customization.

Please read our BPS230 Product Brief for more information.

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Quick link to the Sample Request: Request Sample
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)