Search
Languages

Mini-Breakers (Miniature Thermal Cutoff Devices) - AEC-Equivalent Compliant* and Automotive Grade

Mini-Breakers (Miniature Thermal Cut Off Devices)
技术规格
Bourns Automotive Grade Logo

Thermal Cutoff (TCO) devices, such as Bourns® Mini-Breakers, are utilized as safety measures to help prevent heat and fires produced by excess current, most notably in lithium-ion batteries. Additionally, the latest Model AD & SD Series have now been qualified to the Bourns Automotive Grade standard. These products can be used for a wide range of automotive application protection circuits such as seat heaters, steering wheel heaters, door and panel heaters, sensors and camera heaters, actuator motors, semiconductor protection and charging plug connectors. These products can also be used in traditional breaker applications, for example, to safeguard batteries in electronic devices such as notebooks, PCs, tablets, digital cameras, and smartphones.

The trip temperature of the mini-breaker is a critical parameter for battery packs, and it is designed with the ability to target certain trip temperature values.

The component has UL safety standard certification and also uses environmental protection measures all around the globe. Bourns® Mini-Breakers are self-preserving devices that are intended to remain tripped (operated) at abnormal temperatures and then recover when power is turned off and the temperature returns to a safe level. When compared to polymer PTCs and temperature fuses used for the same applications, this enables protection at lower temperatures as well as long-term stability and accuracy.

 

*Meets Bourns internal AEC-Q200 equivalent test plan.
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Photo Data Sheet Technology Description Design Files 工程 Buy Now
SD SD
SD Series Breaker Model SD Series
Surface Mount (SMD), High Current Series AEC-Q200-equivalent Compliant (meets Bourns internal AEC-Q200 equivalent test plan), Automotive Grade, +55 to +150 °C Trip Temperature
Buy
AD AD
AD Series Breaker Model AD Series
Axial Leaded (Weldable), High Current Series AEC-Q200-equivalent Compliant (meets Bourns internal AEC-Q200 equivalent test plan), Automotive Grade, +55 to +150 °C Trip Temperature
Buy
Model/Datasheet 产品照片 潮湿敏感度等级 MSL 焊接图表 封装标签 端子 RoHS 规范证书 CofC 第三方测试报告 物质资料表 MDS China RoHS
FileTypeSizeUploaded onDownload
高速套接字口保护PDF843.57 KB28 5月, 2015 Download
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
Please visit the Thermal Cutoff Devices (TCOs) technical library for current publications.

We also offer online product training for Mini-breakers.

You may order one of our Mini-breaker design kits.

Have a look at the Mini-Breakers (SPICE, 3D, etc.) we have to offer. Choose "Circuit Protection, Mini-Breakers (Miniature Thermal Cutoff Devices)" from the drop down menu.