Search
Languages

ChipGuard® ESD Suppressors

prodline_esd

Bourns is pleased to announce a new MLV (Multilayer Varistor) family of ESD (Electrostatic Sensitive Device) protection products to its circuit protection portfolio. The metal oxide technology of ChipGuard® ESD Suppressors provides high impulse current capability of 20 A at 8/20 µs in the ultra-small 0402 type package, for example. For more information regarding AECQ-200 compliant products, please download our Bourns Automotive Compliant Products list. Learn more with our Bourns Online Product Training Module

Conflict Mineral Source Reporting for ChipGuard® devices: CMRT

Technical Library for brochures and technical papers.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs. 

Quick link to the Sample Request: Request Sample
Series CG0201MLC
Data Sheet CG0201MLC
Photo CG0201MLC-05H_part
Technology Thin Film Polymer
Working Voltage 5.0V
Device Symbol mlc_device_symbol
Applications General Purpose, High Speed Ports Requiring Low Capacitance
Standards IEC 61000-4-3
RoHS Compliant CG0201MLC-05H