Search
Languages
Test Sets
Specifications

Please refer to the Test Set User Manuals for further information:

Model 4030 User Manual (PDF, 527K)

Model 4040 User Manual (PDF, 442K)

Please note: These tester produce a high voltage. The user should exercise care to keep hands away from the unit under test, and away from any open wires or exposed connections in the test circuit while the TEST button is depressed.
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series 4030-0x
Data Sheet 4030-0x
Photo 4030-0X_part
Description Test set housed in rugged industrial case
Applications Testing of GDT, carbon gaps, MOVs, Zener/Avalanche Diodes, and thyristor devices as individual devices or in complete surge protection devices.
Installation Instructions
Engineering
Buy Now Buy
(4030-01)

Buy
(4030-02)