Search
Languages

Magnetic Encoders

Magnetic Encoders
Specifications

Rotary encoders are ideal for use as digital panel controls or position sensing devices in a wide range of applications where digital circuitry is used. These devices are available in contacting and optical types and in various resolutions. Some models are available with push momentary switch and detents

Typical applications include temperature control, speed control, position sensing, menu selection, and volume control.

Conflict Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series EMS22Q
Data Sheet EMS22Q
Photo EMS22_part
Buy Now Buy
Type Non-Contacting Incremental Encoder
Package Diameter 21 mm x 16 mm
Sealable IP65
Detents No
Switch No
Shaft Metal
Bushing Metal
Terminal Configuration Axial, Radial or Ribbon Cable
Resolution Range 32, 64, 128 and 256 PPR
Rotational Speed Up to 10,000 rpm
Circuit Compatibility
Rotational Life 100 million and 50 million shaft revolutions
MDS EMS22x
Engineering
Design Files Downloads

  Design Files

Output
Pulses/Shaft Rev.
Detents
Shaft operating Speed
Mounitng
PART NUMBEROutputPulses/Shaft Rev.DetentsShaft operating SpeedMounitngTerminal StyleBody SizeRotatinal LifeEngineeringBuy Now