Search
Languages

J.W. Miller® - Through-Hole High Current Chokes

J.W. Miller® - Through-Hole High Current Chokes
Specifications

Bourns, Inc. is pleased to announce that it has acquired substantially all of the assets of the J.W. Miller Magnetics Division of Bell Industries, Inc. from Bell. Founded in 1924, J.W. Miller Magnetics is a well-known supplier of custom and standard magnetic components with capabilities to meet short run or high volume production requirements. Products include a complete line of high-quality coils, chokes, inductors and transformers in both surface mount and through-hole configurations.

Mineral Source Reporting for J.W. Miller® Magnetic Products: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series 1130
Data Sheet 1130
Photo 1100_1120_1130_1140_5600
Shielded No
Size 28 Dia x 21.3 Ht
Inductance Range 1 - 4700 µH
Current Range 1 - 21 A
RoHS Compliant 1130-561K-RC