Search
Languages

Industrial Panel Controls

Industrial Panel Controls

Panel controls are designed for applications that typically require frequent adjustment. Both rotary and slide panel control types are available. A selection of elements includes carbon, cermet, and conductive plastic. These devices are available in various sizes and shaft/bushing combinations. Some models are available with a rotary switch and seal options. Typical applications include audio mixing consoles, test and measurement equipment, consumer electronics, and medical equipment.

For Taper Characteristics and further documents please visit our library.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Quick link to the Sample Request: Request Sample
Series 0037
Data Sheet 0037
Photo 0037_part
Buy Now Buy
Package Diameter 13 mm
Shape Round
Number of Turns 1
Sealable
Detents
Shaft Metal
Shaft Color Metal
Bushing No Bushing
Element Carbon
Terminal Rear PC Pins
Taper-Linear x
Taper-CW Audio
Taper-CCW Audio
Standard Resistance Tolerance ±20 % & ±30 %, ±5 % & ±10 % available as special
Resistance Range Minimum Ohm 100
Resistance Range Maximum Ohm 4.7M
Power-Linear 0.15 watts
Power-Audio
Options-Switch
Options-Ganging
Related Documents 0037
Engineering
Design Files
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)