Search
Languages

Linear Motion Potentiometers

Linear Motion Potentiometers

A spin-off of the Trimpot® trimming potentiometer product line, the linear motion potentiometer was developed to meet the needs of designers wishing to detect movement of position. Applications for these compact components include: Solenoid positioning sensors for automated controllers, volume control on audio equipment, joystick controllers, satellite dish positioning, and robotics.

Mineral Source Reporting for Line Protection Modules, SEMS: CMRT

Quick link to the Sample Request: Request Sample
Series 3046
Data Sheet 3046
Photo 3046
Buy Now Buy
Standard Resistance Tolerance ±20 %
Standard Electrical Travel 0.15, 0.25, 0.35 in.
Standard Resistance 1K to 50K ohms
Independent Linearity ±5 %
Resolution Infinite
Power Rating @ 70ºC (158ºF) 0.125 watt
Operating Temperature -55 ºC to +125 ºC
Insulation Resistance 50 megohms @ 500 VDC
Related Documents 3046