This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Bourns offers metal foil and metal strip chip resistors and EB welded metal strip shunts.
These high-power resistors have very low resistance values and TCR due to their metal strip resistive element and are suitable for all types of current sensing applications.
EB welded metal strip shunts (Bourns® Model CSS Series) are manufactured using an electron beam-welded metal strip with an iron chrome or manganese copper alloy resistive element, providing excellent electrical characteristics. They also feature copper alloy terminations that deliver additional mechanical strength and enable ease of solderability.
*RoHS Directive 2002/95/EC Jan. 27, 2003 including annex and RoHS Recast 2011/65/EU June 8, 2011.