Search
Languages

Sulfur-resistant

Quick link to the Sample Request: Request Sample
n1916_sulfur_resistant_parts

Sulfurous environments have a negative impact on film resistors by reacting with elements, particularly silver. Sulfide growth can cause resistors to go open circuit. Sulfur-resistant resistors had an approximately 20 times greater operating lifetime than the standard device. With the use of Bourns® sulfur-resistant film resistors and arrays, this corrosion related type of hard failure can be substantially reduced or eliminated, resulting in improved system reliability, performance, robustness and reduction of downtime.

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Characteristics
Size 01005 to 2512
(0402 to 6431 Metric)
Rated power at 70 °C 0.03 to 2 W
Resistance Range 0.03 ohms to 20 megohms
Resistance Tolerance 0.5 %, ±1 %, ±5 %
Temperature Coefficient ±100, ±200, ±400 ppm/°C
Operating Temperature Range –55 to +125/155 °C

 

Available features

  • Thin film and thick film
  • Single chip resistors and arrays
  • High power
  • Surge withstand
  • RoHS compliant*
  • Suitable for most types of soldering processes
  • Standard packaging on paper tape and reel
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Applications

  • IT industry, server farms, data/storage centers, notebooks and desktop computers
  • Communication base stations
  • Industrial motor controls, pump controls and welding equipment
  • Rubber, paper and oil manufacturing
  • Outdoor and on-road applications, lighting and traffic control
  • Marine, mining, agricultural and winery equipment
Series CAY10-J-AS
Data Sheet CAY10-J-AS
Photo CAY10-J4AS_part
Resistance Range 3 ohms to 1 megohm
Tolerances 5 %
Temperature Coefficient ±200 ppm to ±500 ppm
Power per Resistor 0.063 W
Related Documents CAY10-J2AS
CAY10-J4AS
Design Files Downloads
Buy Now Buy
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)