Search
Languages

Thick Film Chip Resistors

chip_resistor_construction
Specifications

Thick film chip resistors are made of a thick film resistive layer printed onto a ceramic substrate. The thick film resistive layer is a mixture of metal oxides. Surface mount chip resistors have electroplated tin (Sn) outer terminations for board soldering. The resistive element is protected by an epoxy overcoat layer.

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Characteristics
Size 01005 to 2512
(0402 to 6431 Metric)
Rated power at 70 °C 0.03 to 2 W
Resistance Range 0.04 Ω to 20 MΩ
Resistance Tolerance 0.5 %, ±1 %, ±5 %
Temperature Coefficient ±100, ±200, ±400 ppm/°C
Operating Temperature Range –55 to +125/155 °C

Available features

  • RoHS compliant*
  • Suitable for most types of soldering processes
  • Standard packaging on paper tape and reel
  • Ultra-low lead (Pb) content*
  • High voltage
  • High power
  • Surge withstand
  • Sulfur resistant
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Applications

  • Consumer
  • Industrial
  • Telecom
  • Automotive (AEC-Q200 compliant chip resistors only)
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series CR
Data Sheet CR01005
Size 01005
Photo CRxxxxx_part
Features General Purpose
Tolerances 1 %
5 %
Temperature Coefficient -200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
Power per Resistor 0.03 W
Resistance Range 10 Ω to 1 MΩ
MDS CR01005
Design Files Downloads
Engineering
Buy Now Buy

  Design Files

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
CHP SeriesCHP_part1See Data Sheet
Chip Label A
e3CHP/CHV
Request Report
CHP0603
CHP0805
CHP1206
CHP2512
China RoHS2 EFUP50 - Chip Resistors 7c-1
CHP-A SeriesCHP_part1See Data Sheet
Chip Label A
e3CHP/CHV
Request Report
CHP0603-A
CHP0805-A
CHP1206-A
CHP2512-A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CHP-Q Series1See Data Sheet
e3CHP/CHV
Request Report
CHP0805-Q_MDS
CHP0603-Q_MDS
CHP1206-Q_MDS
TBD
CHV SeriesChip Resistor CHV SeriesSee note
Std
Chip Label A
e3CHP/CHV
Request Report
CHV0603
CHV0805
CHV1206
CHV2010
CHV2512
China RoHS2 EFUP50 - Chip Resistors 7c-1
CHV-A Serieschva_partSee note
See Data Sheet
Chip Label A
e3CHP/CHV
Request Report
CHV0603-A
CHV0805-A
CHV1206-A
CHV2010-A
CHV2512-A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CHV-ST Serieschva_partSee note
See Data Sheet
Chip Label A
e3CHP/CHV
Request Report
CHV0603-ST
CHV0805-ST
CHV1206-ST
CHV2010-ST
CHV2512-ST
China RoHS2 EFUP50 - Chip Resistors 7c-1
CMP Seriescmp_part1See Data Sheet
Chip Label A
e3CMP/CMP-A/CMP-Q
Request Report
CMP0603
CMP0805
CMP1206
CMP2010
CMP2512
China RoHS2 EFUP50 - Chip Resistors 7c-1
CMP-A Seriescmp_part1See Data Sheet
Chip Label A
e3CMP/CMP-A/CMP-Q
Request Report
CMP0603A
CMP0805A
CMP1206A
CMP2010A
CMP2512A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CMP-Q Series1See Data Sheet
e3CRS/CRS-Q
CMP/CMP-A/CMP-Q
Request Report
CMP0603-Q_MDS
CMP0805-Q_MDS
CMP1206-Q_MDS
CMP2010-Q_MDS
CMP2512-Q_MDS
TBD
CR01005CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR01005
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR01005A-AScrxxxxa-as part1See Data Sheet
Chip Label A
e3CRx
Request Report
CR01005A-AS
TBD
CR0201CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0201
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR0201Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0201A
China RoHS2 - Chip Resistors
CR0201A-ASCR0201A-AS_partSee note
See Data SheetChip Label A
e3CRx
Request Report
CR0201A-AS
China RoHS2 - Chip Resistors
CR0402CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0402
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR0402Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0402A
China RoHS2 - Chip Resistors
CR0402A-AScrxxxxa-as partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0402A-AS
China RoHS2 - Chip Resistors
CR0402-PFCR-PF_part1See Data SheetChip Label A
e3CR-PF Series
Request Report
CR0402-PF ≤ 100 Ω
CR0402-PF > 100 Ω
China RoHS2 - Chip Resistors
CR0603CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0603
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR0603Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0603A
China RoHS2 - Chip Resistors
CR0603A-ASCR0603A-AS_partSee note
See Data SheetChip Label A
e3CRx
Request Report
CR0603A-AS
China RoHS2 - Chip Resistors
CR0603-PFCR-PF_part1See Data SheetChip Label A
e3CR-PF Series
Request Report
CR0603-PF ≤ 100 Ω
CR0603-PF > 100 Ω
China RoHS2 - Chip Resistors
CR0805CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0805
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR0805Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR0805A
China RoHS2 - Chip Resistors
CR0805A-ASCR0805A-AS_partSee note
See Data SheetChip Label A
e3CRx
Request Report
CR0805A-AS
China RoHS2 - Chip Resistors
CR0805-PFCR-PF_part1See Data SheetChip Label A
e3CR-PF Series
Request Report
CR0805-PF ≤ 100 Ω
CR0805-PF > 100 Ω
China RoHS2 - Chip Resistors
CR1206CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR1206
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR1206Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR1206A
China RoHS2 - Chip Resistors
CR1206A-ASCR1206A-AS_partSee note
See Data SheetChip Label A
e3CRx
Request Report
CR1206A-AS
China RoHS2 - Chip Resistors
CR1206-PFCR-PF_part1See Data SheetChip Label A
e3CR-PF Series
Request Report
CR1206-PF ≤ 100 Ω
CR1206-PF > 100 Ω
China RoHS2 - Chip Resistors
CR1210Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR1210A
China RoHS2 - Chip Resistors
CR1210A-ASCR1210A-AS_partSee note
See Data SheetChip Label A
e3CRx
Request Report
CR1210A-AS
China RoHS2 - Chip Resistors
CR2010CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR2010
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR2010Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR2010A
China RoHS2 - Chip Resistors
CR2010A-ASCR2010A-AS_partSee note
See Data SheetChip Label A
e3CRx
Request Report
CR2010A-AS
China RoHS2 - Chip Resistors
CR2512CRxxxxx_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR2512
China RoHS2 EFUP50 - Chip Resistors 7c-1
CR2512Acrxxxxa_partSee note
See Data Sheet
Chip Label A
e3CRx
Request Report
CR2512A
China RoHS2 - Chip Resistors
CR2512A-ASCR2512A-AS_partSee note
See Data SheetChip Label A
e3CRx
Request Report
CR2512A-AS
China RoHS2 - Chip Resistors
CRA2512CRA2512_partSee note
Std
Chip Label A
CRx 2
Request Report
CRA2512
China RoHS2 - Chip Resistors
CRE2512CRE2512_partSee note
See Data Sheet
Chip Label A
e3CRx 2
Request Report
CRE2512
China RoHS2 - Chip Resistors
CRF Jumper SeriesSee Data Sheet
CRx 2
Request Report
CRF0805-J
CRF1206-J
CRF2010-J
CRF2512-J
China RoHS2 - Chip Resistors
CRF0805See note
See Data Sheet
Chip Label A
e3CRx 2
Request Report
CRF0805
China RoHS2 - Chip Resistors
CRF1206See note
See Data Sheet
Chip Label A
CRx 2
Request Report
CRF1206
China RoHS2 - Chip Resistors
CRF2010See note
Std
Chip Label A
e3CRx 2
Request Report
CRF2010
China RoHS2 - Chip Resistors
CRF2512See note
Std
Chip Label A
e3CRx 2
Request Report
CRF2512 Series NiCu
China RoHS2 - Chip Resistors
CRG25121See Data Sheet
e3CRx 2
Request Report
CRG2512
China RoHS2 - Chip Resistors
CRK Seriescrk0815_part1See Data Sheet
e3CRx 2
Request Report
CRK0612
CRK0815
CRK1225
TBD
CRL0402CRL0805_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRL0402 (0.1~0.91Ω)
China RoHS2 - Chip Resistors
CRL0603CRL0805_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRL0603 (0.1~0.91Ω)
China RoHS2 - Chip Resistors
CRL0805CRL0805_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRL0805 (0.1~0.91Ω)
China RoHS2 - Chip Resistors
CRL1206CRL0805_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRL1206 (0.1~0.91Ω)
China RoHS2 - Chip Resistors
CRL2010CRL0805_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRL2010 (0.1~0.91Ω)
China RoHS2 - Chip Resistors
CRL2512CRL0805_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRL2512 (0.1~0.91Ω)
China RoHS2 - Chip Resistors
CRM0603ACRM-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRM0603A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM0805CRM0805_partSee note
Std
Chip Label A
e3CRx
Request Report
CRM0805 MDS (under 1Ω)
CRM0805 MDS (over 1Ω)
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM0805ACRM-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRM0805A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM1206CRM0805_partSee note
Std
Chip Label A
e3CRx
Request Report
CRM1206 MDS (under 1Ω)
CRM1206 MDS (over 1Ω)
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM1206ACRM-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRM1206A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM1210ACRM-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRM1210A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM2010CRM0805_partSee note
Std
Chip Label A
e3CRx
Request Report
CRM2010 MDS (under 1Ω)
CRM2010 MDS (over 1Ω)
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM2010ACRM-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRM2010A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM2512CRM0805_partSee note
Std
Chip Label A
e3CRx
Request Report
CRM2512 MDS (under 1Ω)
CRM2512 MDS (over 1Ω)
China RoHS2 EFUP50 - Chip Resistors 7c-1
China RoHS2 - Chip Resistors
CRM2512ACRM-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRM2512A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM2512-FTcr100mainSee note
Std
Chip Label A
e3CRx
Request Report
CRM2512-FT
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRM-Q SeriesSee Data Sheet
e3CRx
Request Report
CRM1206-Q_MDS
CRM2010-Q_MDS
CRM2512-Q_MDS
TBD
CRN1See Data Sheet
Chip Label A
e3CRx 2
Request Report
CRN0603
CRN0805
CRN1206
CRN1210
CRN2010
CRN2512
TBD
CRS SeriesCRS0805_partSee note
Std
Chip Label A
e3CRx
Request Report
CRS0805 Series
CRS1206
CRS2010 Series
CRS2512
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRS0603ACRS-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRS0603A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRS0805ACRS-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRS0805A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRS1206ACRS-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRS1206A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRS1210ACRS-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRS1210A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRS2010ACRS-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRS2010A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRS2512ACRS-A_part1See Data Sheet
Chip Label A
e3CRx
Request Report
CRS2512A
China RoHS2 EFUP50 - Chip Resistors 7c-1
CRS-Q Series1See Data Sheet
e3CRS/CRS-Q
Request Report
CRS2010-Q_MDS
CRS1206-Q_MDS
CRS2512-Q_MDS
TBD
CRT0402CRT0603_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT0402
China RoHS2 - Chip Resistors
CRT0402-ASCRT-AS_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT0402-AS
China RoHS2 - Chip Resistors
CRT0603CRT0603_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT0603
China RoHS2 - Chip Resistors
CRT0603-ASCRT-AS_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT0603-AS
China RoHS2 - Chip Resistors
CRT0805CRT0603_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT0805
China RoHS2 - Chip Resistors
CRT0805-ASCRT-AS_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT0805-AS
China RoHS2 - Chip Resistors
CRT1206CRT0603_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT1206
China RoHS2 - Chip Resistors
CRT1206-ASCRT-AS_partSee note
Std
Chip Label A
e3CRx 2
Request Report
CRT1206-AS
China RoHS2 - Chip Resistors
CRT-A SeriesSee note
See Data Sheet
Chip Label A
e3CRx 2
Request Report
CRT1206A
CRT0805A
CRT0603A
CRT0402A
China RoHS2 - Chip Resistors
CST0612CST0612_partSee note
See Data Sheet
Chip Label A
e3CST Series
Request Report
CST0612
China RoHS2 - Chip Resistors
CWM-Qcrxxxxa-as part1See Data Sheet
Chip Label A
e3CWM-Q CoC
Request Report
CWM0612Q
CWM1225Q
TBD
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOV™ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOV™ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOV™ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuse™ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/IKzX6t1zyPY

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOV™ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCS™) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOV™ Hybrid Overvoltage Protection Component