Search
Languages

Contacting Linear Motion

Contacting Linear Motion
Specifications

A spin-off of the Trimpot® trimming potentiometer product line, the contacting linear motion position sensor was developed to meet the needs of designers wishing to detect movement of position. Applications for these compact components include: Solenoid positioning sensors for automated controllers, volume control on audio equipment, joystick controllers, satellite dish positioning, and robotics.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometerss, Dials: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series 3046
Data Sheet 3046
Photo 3046
Buy Now Buy
Standard Electrical Travel 0.15, 0.25, 0.35 in.
Standard Resistance 1K to 50K Ω
Standard Resistance Tolerance ±20 %
Independent Linearity ±5 %
Resolution Infinite
Power Rating @ 70ºC (158ºF) 0.125 W
Operating Temperature -55 ºC to +125 ºC
Insulation Resistance 50 MΩ @ 500 VDC
MDS 3046
Engineering
Design Files Downloads

  Design Files

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now