Multifuse® 可恢复式保险丝 - AEC-Q200认证汽车应用

prodline_pptc_aec-q200

Conflict Mineral Source Reporting for Multifuse® Products: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Series MF-SM
Datasheet MF-SM
Product Photo mfsm_lg
Type Surface Mount
Footprint Refer to Data Sheet
Vmax 6 – 60 Vdc
Hold Current - I hold (Amps) 0.3 – 3.0
R1max(Ω) 0.048 – 4.800
Operating Temp. (°C) -40 – +85
Agency Certificates UL: E174545
TÜV: R 50362083
MDS MF-SM
Design Files Downloads
Buy Now Buy