Search
Languages

POWrTherm™ NTC Thermistors

Specifications
Technical Library

Bourns Circuit Protection Division is dedicated to high quality and superior performance solutions including Overvoltage Protectors (OVP), Overcurrent Protectors (OCP) and Overtemperature Protectors (OTP).

POWrTherm™ NTC Thermistors are overcurrent protectors and act as Inrush Current Limiters (ICL) – commonly used in switching power supplies, motors, amplifiers, and transformer applications. Bourns® POWrTherm™ products are manufactured from various metal oxides to form polycrystalline NTC thermistor bodies capable of suppressing high inrush currents with equivalent capacitance up to 1500 μF@240 VAC and maximum current ratings up to 15 A.

Component Characteristics
  • Disc diameter: 5 - 25 mm (7 model families)
  • R25: 0.7 Ω - 220 Ω
  • Lead type: kinked and straight
  • Coating material flame retardant to UL 94V-0
  • Safety Certificate: cUL and TÜV
  • RoHS compliant* and halogen free**
More information:

*RoHS Directive 2015/863, Mar 31, 2015 and Annex.
**Bourns considers a product to be "halogen free" if (a) the Bromine (Br) content is 900 ppm or less; (b) the Chlorine (Cl) content is 900 ppm or less; and (c) the total Bromine (Br) and Chlorine (Cl) content is 1500 ppm or less.

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series BN-LG08Y
Photo
Datasheet BN-LG08Y
Disc Dia. (mm) 8
Resistance R25 (Ω) 2.5~30
I max. (A) 0.5~4.0
Max. Load Cap. 240 VAC (μF) 100
Pmax (W) 2.0
Operating Temp. TL - TU (°C) -40 to +170
Certifications
MDS BN-LG08Y