product detail
TBU-CA-Q
Home
/
Products
/
Circuit Protection
/
TBU® High-Speed Protectors (HSPs) - AEC-Q101 Compliant
DATA SHEET
MDS
Buy
Return to Product Line
Specifications
Description
Single Bidirectional
Footprint
6.5 x 4
Max Impulse Voltage
250 V, 650 V, 850 V
Max RMS Voltage
100 V, 300 V, 425 V
Trigger Current Levels
50 mA, 100 mA, 300 mA, 500 mA
Trigger Time
1 µs
Design Files
Downloads
Bourns® Electronic Current Limiters TCS™ & TBU® High-Speed Protectors Brochure
Bourns New TBU® High-speed Protector Family Offers Complete, Simple to Use RS-485 Interface Protection
Bourns Announces New Circuit Protection TBU® Series that Features a Broad Range of Trigger Currents and Voltages
Bourns and Magnachip Announce Volume Ramp of TBU® Series of High-Speed Circuit Protection Devices
Bourns Acquires Fultec’s Innovative TBU Circuit Protection Technology
Bourns TBU Products Win EDN 2008 Innovation Award
Design Kits - TBU® High-Speed Protectors