Search
Languages

AEC-Q200 Compliant Chokes

Surface Mount (SMD) RF Chokes: AEC-Q200 Compliant

Series Data Sheet Photo Size MDS Design Files Engineering Buy Now
CC322522A CC322522A cc322522_part 3.2 x 2.5 x 2.2 mm CC322522A
Downloads Buy
CC453232A CC453232A CC453232A Part Image 4.2 x 3.2 x 3.2 mm CC453232A
Downloads Buy
CVH201610A (0805) CVH201610A (0805) CVH_part 2 x 1.6 x 0.9 mm CVH201610A
Downloads Buy
CW105550A (0402) CW105550A (0402) CW 1 x 0.55 x 0.5 mm CW105550A
Downloads Buy
CW161009A (0603) CW161009A (0603) CW 1.65 x 1.15 x 0.9 mm CW161009A
Downloads Buy
CW2012A CW2012A 2.4 x 1.6 x 1.4 mm CW2012A
Downloads Buy
CWF1610A CWF1610A 1.6 x 1.0 x 1.0 mm CWF1610A
Downloads Buy
CWF1612A CWF1612A 1.65 x 1.15 x 1.05 mm CWF1612A
Downloads Buy
CWF2012A CWF2012A 2.4 x 1.6 x 1.4 mm CWF2012A
Downloads Buy
CWP3230A CWP3230A CWP3230A 3.2 x 2.5 x 3 mm CWP3230A (2R2M)
CWP3230A (6R8M, 100M, 220M)
CWP3230A (470M)
Downloads Buy

Power Line EMC Chokes: AEC-Q200 Compliant

Signal Line EMC Chokes: AEC-Q200 Compliant

Series Data Sheet Photo Size MDS Design Files Engineering Buy Now
DR334A DR334A DR334A 9 x 5.8 x 3.6 mm DR334A
Downloads Buy
SRF2012A SRF2012A SRF2012_part 2 x 1.2 x 1.2 mm SRF2012A
Downloads Buy
SRF2012AA SRF2012AA SRF2012AA 2 x 1.2 x 1.2 mm SRF2012AA
SRF2012A-900YA
Downloads Buy
SRF3216A SRF3216A SRF3216A 3.2 x 1.6 x 2 mm SRF3216A
Downloads Buy
SRF3225AB SRF3225AB srf3225ab_part 3.2 x 2.5 x 2.5 mm SRF3225AB
Downloads Buy
SRF3225TABG-101Y SRF3225TABG-101Y 3.3 x 2.5 x 2.5 mm SRF3225TABG
Downloads Buy
SRF3225TABM SRF3225TABM srf3225tabm_part 3.3 x 2.5 x 2.5 mm SRF3225TABM
Downloads Buy
SRF3225TAC SRF3225TAC srf3225tac_part 3.2 x 2.5 x 2.5 mm SRF3225TAC
Downloads Buy
SRF3225TAFD SRF3225TAFD srf3225tafd_part 3.3 x 2.5 x 2.5 mm SRF3225TAFD
Downloads Buy
SRF4530A SRF4530A srf4530a_part 4.5 x 3.2 x 3 mm SRF4530A
Downloads Buy
SRF4530AG SRF4530AG srf4530ag_part 4.5 x 3.2 x 3 mm SRF4530AG
Downloads Buy