Search
Languages

Thin Film Chip Resistors

Quick link to the Sample Request: Request Sample
CRT0402_sm
Bourns precision thin film resistors have tight resistance tolerances, extremely low temperature coefficiency and wide range of resistance value which makes them ideal for high precision applications. Excellent stability, low noise characteristics are achieved by using thin film sputtering technology on ceramic substrates and high precision laser trimming process.
Characteristics
Size 0402 to 1206 (1005 to 3015 Metric)
Rated power at 70 °C 0.0625 to 0.25 W
Resistance Range 1 ohm to 2.49 megohms
Resistance Tolerance ±0.01 to ±1 %
Temperature Coefficient ± 2 to ±50 ppm/°C
Operating Temperature Range –55 to +155 °C

 

Available features

  • Ultra-tight tolerance
  • Wide resistance range
  • Low TCR
  • Sulfur resistant available
  • Low current noise
  • Low parasitic inductance
  • RoHS compliant*
  • Suitable for most types of soldering processes
  • Standard packaging on paper tape and reel
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Applications

  • Consumer
  • Industrial
  • Telecommunication
  • Current sensing
  • Precision circuits
  • Medical equipments
  • Audio devices
  • High Frequency circuits
  • Printers
  • Automation equipment
  • Navigation equipment
Series CRT0402-ST
Data Sheet CRT0402-ST
Photo CRT0603_part
Resistance Range 4.7 ohms to 255K ohms
Tolerances 0.1 % to 1 %
Temperature Coefficient ±25 ppm / ±50 ppm
Power per Resistor 0.0625 W
Related Documents CRT0402-ST
Design Files Downloads
Engineering
Buy Now Buy
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)