Search
Languages

Thin Film Chip Resistors

Quick link to the Sample Request: Request Sample
CRT0402_sm
Bourns precision thin film resistors have tight resistance tolerances, extremely low temperature coefficiency and wide range of resistance value which makes them ideal for high precision applications. Excellent stability, low noise characteristics are achieved by using thin film sputtering technology on ceramic substrates and high precision laser trimming process.
Characteristics
Size 0402 to 1206 (1005 to 3015 Metric)
Rated power at 70 °C 0.0625 to 0.25 W
Resistance Range 1 ohm to 2.49 megohms
Resistance Tolerance ±0.01 to ±1 %
Temperature Coefficient ± 2 to ±50 ppm/°C
Operating Temperature Range –55 to +155 °C

 

Available features

  • Ultra-tight tolerance
  • Wide resistance range
  • Low TCR
  • Sulfur resistant available
  • Low current noise
  • Low parasitic inductance
  • RoHS compliant*
  • Suitable for most types of soldering processes
  • Standard packaging on paper tape and reel
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.

Applications

  • Consumer
  • Industrial
  • Telecommunication
  • Current sensing
  • Precision circuits
  • Medical equipments
  • Audio devices
  • High Frequency circuits
  • Printers
  • Automation equipment
  • Navigation equipment
Series CRT1206-ST
Data Sheet CRT1206-ST
Photo CRT0603_part
Resistance Range 1 ohm to 2.49 megohms
Tolerances 0.1 % to 1 %
Temperature Coefficient ±25 ppm / ±50 ppm
Power per Resistor 0.25 W
Related Documents CRT1206-ST