Search
Languages

Design Files

We offer SPICE, LTspice, S-parameter and 3D files on many of our parts. In addition, we offer Inductor Equivalent Circuits. Please select a product line for a list of Bourns® models that have design files available. If you do not see what you need, please contact a Bourns representative for more information. File types: SPICE/LTspice (DOC, TXT, LIB), 3D (IGS, STP), S-parameter (S2P), Inductor Equivalent Circuits (XLSX). Please note: 1) These files may not be directly compatible with all types of available simulation software and please verify all designs in circuit. 2) Specific information regarding the use of the model may be included within the file. 3) 3D files have been created using typical dimensions unless otherwise noted.

Note on Inductors: SPICE models (unless otherwise specified) are based only on steady-state low-signal AC measurements and analysis based on S-parameter (.s2p file) data collected for each device. Transient analyses or DC bias cannot be done using this data. Please also refer to Instruction for Using Bourns Library Data File on LTspice for general information and these instructions for GDT components.

Products
Model Description
CRA High Power Current Sense Chip Resistor
CRF Jumper High Power Current Sense Chip Resistor
CRF High Power Current Sense Chip Resistor
CRG High Power Current Sense Chip Resistor
CRG2512 High Power Current Sense Chip Resistor
CRM Pulse Resistant Power Resistor
CRM0805_1206_2010 Chip Resistor
CRM2512-FT Power Resistor
CSI2H-2512 Current Sensor Shunt
CSI2H-3920 Current Sensor Shunt
CSI2H-5930 Current Sensor Shunt
CSI4J-4026 Current Sensor Shunt
CSM2F-6918-x0 Current Sensor Shunt with 2 or 3 bare copper terminals plated sense pins
CSM2F-6918-x1 Current Sensor Shunt with 2 or 3 Tinned terminals plated sense pins
CSM2F-6918-x2 Current Sensor Shunt with 2 or 3 Fully Tinned terminals and resistive element plated sense pins
CSM2F-7036-x0 Current Sensor Shunt with 2 or 3 bare copper terminals plated sense pins
CSM2F-7036-x1 Current Sensor Shunt with 2 or 3 Tinned terminals plated sense pins
CSM2F-7036-x2 Current Sensor Shunt with 2 or 3 Fully Tinned terminals and resistive element plated sense pins
CSM2F-8518-x0 Current Sensor Shunt with 2 or 3 bare copper terminals plated sense pins
CSM2F-8518-x1 Current Sensor Shunt with 2 or 3 Tinned terminals plated sense pins
CSM2F-8518-x2 Current Sensor Shunt with 2 or 3 Fully Tinned terminals and resistive element plated sense pins
CSM2F-8536-x0 Current Sensor Shunt with 2 or 3 bare copper terminals plated sense pins
CSM2F-8536-x1 Current Sensor Shunt with 2 or 3 Tinned terminals plated sense pins
CSM2F-8536-x2 Current Sensor Shunt with 2 or 3 Fully Tinned terminals and resistive element plated sense pins
css2h-2512 Current Sensor Shunt
css2h-3920 Current Sensor Shunt
css2h-5930 Current Sensor Shunt
css4j-4026 Current Sensor Shunt
CST0612 Current Sense Chip Resistor
RSABC Ammeter Shunt
RSH Ammeter Shunt
RSI Ammeter Shunt
RSJ Ammeter Shunt
RSK Ammeter Shunt
RSN Ammeter Shunt
RSW Ammeter Shunt