Search
Languages

Design Files

We offer SPICE, LTspice, S-parameter and 3D files on many of our parts. In addition, we offer Inductor Equivalent Circuits. Please select a product line for a list of Bourns® models that have design files available. If you do not see what you need, please contact a Bourns representative for more information. File types: SPICE/LTspice (DOC, TXT, LIB), 3D (IGS, STP), S-parameter (S2P), Inductor Equivalent Circuits (XLSX). Please note: 1) These files may not be directly compatible with all types of available simulation software and please verify all designs in circuit. 2) Specific information regarding the use of the model may be included within the file. 3) 3D files have been created using typical dimensions unless otherwise noted.

Note on Inductors: SPICE models (unless otherwise specified) are based only on steady-state low-signal AC measurements and analysis based on S-parameter (.s2p file) data collected for each device. Transient analyses or DC bias cannot be done using this data. Please also refer to Instruction for Using Bourns Library Data File on LTspice for general information and these instructions for GDT components.

Products
Model Description
1xxPC Precision Wirewound Resistors
BR, BRT High Power Metal Clad Braking Resistor
BRS High Power Metal Clad Braking Resistor
FW Fusible Power Resistors
PWR1913_2615_4525_6327 High Power SMD Wirewound Resistor
PWR2010 High Power SMD Wirewound Resistor
PWR4412-2S High Power SMD Wirewound Resistor
PWR4413 High Power SMD Wirewound Resistor
PWR4522 High Power SMD Wirewound Resistor
PWR6927 High Power SMD Wirewound Resistor
PWR6927_8030_8937_A247_B053 High Power SMD Wirewound Resistor
PWR8030 High Power SMD Wirewound Resistor
PWR8937 High Power SMD Wirewound Resistor
PWRA247 High Power SMD Wirewound Resistor
PWRB053 High Power SMD Wirewound Resistor
RTDW Precision Wirewound Temperature Sensor
SM, 1xx Precision Wirewound Resistors
SM8, SM10 Precision Wirewound Resistors
SSL Wirewound Power Resistors
UAL Wirewound Power Resistors
UB Wirewound Power Resistors
UT Wirewound Power Resistors
UV Wirewound Power Resistors
UW Wirewound Power Resistors
UWP High Power Ceramic Wirewound Resistor
W Wirewound Power Resistors
WS Wirewound Power Resistors